1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap for 25 (Part Number)

End Cap for 25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 139.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A small cap dedicated for 25L frames.
· It protects the cut surface of the frame and prevents injury.

[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

 
Part Number
EP25
EP25S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 139.35

YKL FLAME CAP 1 Piece(s) 3 Day(s) Black

฿ 139.35

YKL FLAME CAP 1 Piece(s) 3 Day(s) Silver

Loading...

  1. 1

Basic Information

Cap Type Square Mounting Method Screw Mount Extrusion Size F25L
Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures) Material Nylon 6