1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap for 48 (Part Number)

End Cap for 48
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 213.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A small cap dedicated for 40 x 80 mm cross-section frame.
· It protects the cut surface of the frame and prevents injury.

[Note]
· Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

 
Part Number
EP48
EP48S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 242.86

YKL FLAME CAP 1 Piece(s) 3 Day(s) Black

฿ 213.63

YKL FLAME CAP 1 Piece(s) 3 Day(s) Silver

Loading...

  1. 1

Basic Information

Cap Type Rectangle Mounting Method Screw Mount Extrusion Size F48L, F48M
Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures) Material Nylon 6