1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Variable Clamp BARI-No. 1 (Part Number)

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,547.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Assembly type welding toggle clamp.
[Features]
· Because it is an assembly type, it can be set according to the requirement at side and is all durable because of a hardened bushing.
· Available under severe environment.
· Flange base mounted.
· Clamping pressure: 2.0 kN.
[Applications]
· Ideal for applications requiring durability.
· Ideal for welding jigs, other assembly and processing jigs.

 
Part Number
BARI-NO.1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,547.08

TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Tightening Force(N) 2000 Attaching Method Flange Base Body Material Steel
Arm Height(mm) 70 Handle Length Standard

Please check the type/dimensions/specifications of the part BARI-NO.1 in the Variable Clamp BARI-No. 1 series.