1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tangless insert metric coarselocking (Part Number)

Tangless insert metric coarselocking
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A tangless insert with a function that prevents loosening. The center of this material is hexagonal shaped to prevent loosening.

Part Number
2TLM-M2.5X0.45-1D
2TLM-M2.5X0.45-1.5D
2TLM-M2.5X0.45-2D
2TLM-M3X0.5-1D
2TLM-M3X0.5-1.5D
2TLM-M3X0.5-2D
2TLM-M4X0.7-1D
2TLM-M4X0.7-1.5D
2TLM-M4X0.7-2D
2TLM-M5X0.8-1D
2TLM-M5X0.8-1.5DSALE
2TLM-M5X0.8-2D
2TLM-M6X1.0-1D
2TLM-M6X1.0-1.5D
2TLM-M6X1.0-2D
2TLM-M8X1.25-1D
2TLM-M8X1.25-1.5D
2TLM-M8X1.25-2D
2TLM-M10X1.5-1D
2TLM-M10X1.5-1.5D
2TLM-M10X1.5-2D
2TLM-M12X1.75-1D
2TLM-M12X1.75-1.5D
2TLM-M12X1.75-2D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Size
(mm)
Nominal Length Pitch
(mm)

฿ 21.23

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102.51D0.45

฿ 23.04

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102.51.5D0.45

฿ 23.04

TANGLESS INSERT 50 Piece(s) 7 Day(s) 102.52D0.45

฿ 21.23

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1031D0.5

฿ 23.04

TANGLESS INSERT 50 Piece(s) 3 Day(s) 1031.5D0.5

฿ 23.44

TANGLESS INSERT 50 Piece(s) 3 Day(s) 1032D0.5

฿ 21.23

TANGLESS INSERT 50 Piece(s) 3 Day(s) 1041D0.7

฿ 23.44

TANGLESS INSERT 50 Piece(s) 3 Day(s) 1041.5D0.7

฿ 24.25

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1042D0.7

฿ 21.23

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1051D0.8

฿ 22.65

฿ 11.96

TANGLESS INSERT 1 Piece(s) Same day 1051.5D0.8

฿ 24.25

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1052D0.8

฿ 21.23

TANGLESS INSERT 50 Piece(s) 3 Day(s) 1061D1.0

฿ 23.04

TANGLESS INSERT 50 Piece(s) 3 Day(s) 1061.5D1.0

฿ 24.25

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1062D1.0

฿ 25.45

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1081D1.25

฿ 26.66

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1081.5D1.25

฿ 27.26

TANGLESS INSERT 50 Piece(s) 7 Day(s) 1082D1.25

฿ 28.47

TANGLESS INSERT 50 Piece(s) 7 Day(s) 10101D1.5

฿ 29.67

TANGLESS INSERT 50 Piece(s) 7 Day(s) 10101.5D1.5

฿ 32.09

TANGLESS INSERT 50 Piece(s) 7 Day(s) 10102D1.5

฿ 39.93

TANGLESS INSERT 50 Piece(s) 7 Day(s) 10121D1.75

฿ 41.13

TANGLESS INSERT 50 Piece(s) 7 Day(s) 10121.5D1.75

฿ 42.34

TANGLESS INSERT 50 Piece(s) 7 Day(s) 10122D1.75

Loading...

  1. 1

Basic Information

Types Tangless Material Stainless Steel (SUS304) Screw Type Metric (coarse) Thread
Application Light Metal / Cast Iron / General Resin Operating Environment Manufacturing Equipment / IT product-related / Aerospace related / Automobile / Rolling Stock / Ship / Transport Number of pieces 50 pcs.