(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full lineup of V-belt pulleys that conform to JIS B 1854.
[Features]
· Consistent production from casting to machining and surface treatment.
· Shaft hole, keyway and push screw machining standardized.
· Cell production method allows the production of many kinds of products in low volume, with short lead times.
· Fine standardization of small-diameter sizes used particularly in drive side mechanisms.
· Top-quality pulley with materials, machining precision and balance accuracy exceeding JIS standards (JISB1854-1987, "General use V-pulley").
· Imbalance tolerance on outer circumference is 0.1% of pulley mass.
· Surface treatment uses electrodeposition coating for improved rust resistance and a beautiful finish.
[Applications]
· Fans, etc.
JIS V-pulley external appearance
JIS V-pulley product standard
*Product standard conforms to JIS B1854-1987 "General Use V Pulleys."
Groove Shape | Nominal Size dm | α±0.5 (°) | lo | w1 | k | ko | e*1 | f | ||
---|---|---|---|---|---|---|---|---|---|---|
A | 100 Or Less | 34 | 9.2 | 11.95 | 4.5 | +0.2 0 | 8.0 | 15.0 ±0.4 | 10.0±1 | |
Between 100 And 125 | 36 | 12.12 | ||||||||
Over 125 | 38 | 12.30 | ||||||||
B | 160 Or Less | 34 | 12.5 | 15.86 | 5.5 | +0.2 0 | 9.5 | 19.0 ± 0.4 | 12.5±1 | |
Between 160 And 200 | 36 | 16.07 | ||||||||
Over 200 | 38 | 16.29 | ||||||||
C | 250 Or Less | 34 | 16.9 | 21.18 | 7.0 | +0.3 0 | 12.0 | 25.5±0.5 | 17.0±1 | |
Between 250 And 315 | 36 | 21.45 | ||||||||
Over 315 | 38 | 21.72 | ||||||||
D | 450 Or Less | 36 | 24.6 | 30.77 | 9.5 | +0.4 0 | 15.5 | 37.0±0.5 | 24.0 | +2 -1 |
Over 450 | 38 | 31.14 |
Groove dimensions (units: mm)
*1: e cumulative error of ±0.8 mm or less.
Nominal Size dm | Outer Circumference Vibration Tolerance | Rim Side Vibration Tolerance | Diameter Tolerance |
---|---|---|---|
118 Or Less | 0.15 (0.3) | 0.15(0.3) | ±0.4 (±0.6) |
125 Or More And 160 Or Less | 0.15 (0.4) | 0.15(0.4) | ±0.6 (±0.8) |
165 Or More And 224 Or Less | 0.2 (0.4) | 0.2(0.4) | ±0.6(±0.8) |
236 Or More And 300 Or Less | 0.25 (0.4) | 0.25(0.4) | ±0.6(±0.8) |
315 Or More And 450 Or Less | 0.3 (0.6) | 0.3(0.6) | ±0.9 (±1.2) |
475 Or More And 630 Or Less | 0.4 (0.6) | 0.4(0.6) | ±0.9(±1.2) |
710 Or More And 1,120 Or Less | 0.5 (0.8) | 0.5(0.8) | ±1.2 (±1.6) |
Outer circumference / rim side vibration tolerance value and outer diameter tolerance value (units: mm)
Parentheses enclose JIS B1854-1987 value.
Balance
Imbalance mass allowance on the outer circumference is 0.1% or 1 g of the pulley mass, whichever is larger. At a circumferential speed of 15 m/s, this corresponds to G16 of the JIS B 0905 "Rotating Machines - Balance Quality of Rigid Rotors."
Material/finish
Main body: FC200 or higher coating (NBK blue)
Convenient additional machining service standardized
Shaft hole, keyway, and set screw machining are available in standardized form. Easy set-up.
Extensive product range. 650 size
A: 146 size, B: 218 size, C: 212 size, D: 74 size. The 369 size has been added into JIS standard 281 size separately. Fine standardization of small-diameter sizes used frequently in drive side mechanisms.
High quality exceeding the JIS standard
Top quality pulley with materials, machining and balance accuracy exceeding JIS standards (JIS B1854 - 1987 "General Use V Pulleys." Guaranteed imbalance tolerance on the outer circumference of 0.1% the pulley mass. Surface treated with a coating to improve corrosion resistance and provide a beautiful finish.
A highly reliable, economical, readily available, and easy to replace D type belt.
Part Number |
---|
315-D-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (mm) | Number of grooves (piece) | Type |
---|---|---|---|---|---|---|---|---|---|
฿ 45,144.00 | JIS V PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 315 | 5 | 40U |
Loading...
Groove shape | D | Additional Work | No |
---|
Please check the type/dimensions/specifications of the part 315-D-5 in the JIS V-Pulley, D Type series.
Part Number |
---|
260-D-6 |
285-D-5 |
285-D-6 |
335-D-5 |
355-D-5 |
375-D-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Diameter (mm) | Number of grooves (piece) | Type |
---|---|---|---|---|---|---|---|---|
฿ 50,418.00 | 1 Piece(s) | 7 Day(s) | 10 | 260 | 6 | 56U | ||
฿ 37,670.00 | 1 Piece(s) | 7 Day(s) | 10 | 285 | 5 | 50U | ||
฿ 47,533.00 | 1 Piece(s) | 7 Day(s) | 10 | 285 | 6 | 50U | ||
฿ 46,463.00 | 1 Piece(s) | 7 Day(s) | 10 | 335 | 5 | 40U | ||
฿ 48,455.00 | 1 Piece(s) | 7 Day(s) | 10 | 355 | 5 | 40U | ||
฿ 43,975.00 | 1 Piece(s) | 7 Day(s) | 10 | 375 | 4 | 40U |
How can we improve?
How can we improve?