(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS / ANSI / BS standards conforming roller chain. 1 row and multi-rows (2, 3, 4 rows) also available.
Note: Where length is long (exceeding 1 unit link), unit is pack configuration.
For example, in the case of "60-1RP-1600 link," the configuration is 160 links x 10.
Type | Standard Chains | Nominal Number | 60 | Number of Strands | 4 |
---|---|---|---|---|---|
Material | Steel | Pin Format | RP | Number of Links | 159 |
Composition instructions | JO (one end with JL, other end with OL) |
Please check the type/dimensions/specifications of the part 60-4RP-159リンク-JO in the Chain, Fitlink Roller Chain (Standard Roller Chain) Four-Rows series.
How can we improve?
How can we improve?