1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Five Port Manifold Solenoid Valve iB-ZERO Series (Part Number)

Five Port Manifold Solenoid Valve iB-ZERO Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,180.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pneumatic solenoid valve compatible with ø80 (cylinder diameter 80 mm).
[Features]
· The world's first all resin integral molded main body has been adopted.
· Easy assembly with a cassette format.
· Can be DIN rail mounted.
· Compact and lightweight.
· All-in-one type with built-in fittings and muffler
· Possible to easily create a manifold.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
IBZR8-4E1-J42-PL1 DC24V
IBZR8-4E1-J42-PL DC24V
IBZR8-4E1-J42-PLN DC24V
IBZR8-4E1-J62-PL1 DC24V
IBZR8-4E1-J62-PL DC24V
IBZR8-4E1-J82-PL DC24V
IBZR8-4E2-J42-PL1 DC24V
IBZR8-4E2-J42-PL DC24V
IBZR8-4E2-J62-PL DC24V
IBZR8-4E2-J82-PL DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Status at Power Off CV Value Connecting Tube Diameter Wiring Type

฿ 1,315.57

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) SingleSelf-reset(differential pressure return)0.22φ4Lead Wire 1000㎜

฿ 1,180.83

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 8 Day(s) SingleSelf-reset(differential pressure return)0.22φ4Lead Wire 300㎜

฿ 1,222.32

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) SingleSelf-reset(differential pressure return)0.22φ4No Connector

฿ 1,300.93

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) SingleSelf-reset(differential pressure return)0.44φ6Lead Wire 1000㎜

฿ 1,180.83

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 8 Day(s) SingleSelf-reset(differential pressure return)0.44φ6Lead Wire 300㎜

฿ 1,180.83

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 8 Day(s) SingleSelf-reset(differential pressure return)0.56φ8Lead Wire 300㎜

฿ 1,693.99

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) DoubleSelf-holding0.22φ4Lead Wire 1000㎜

฿ 1,570.83

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 8 Day(s) DoubleSelf-holding0.22φ4Lead Wire 300㎜

฿ 1,570.83

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 8 Day(s) DoubleSelf-holding0.44φ6Lead Wire 300㎜

฿ 1,570.83

KOG SOLENOID VALVE SMALL TYPE 1 Piece(s) 8 Day(s) DoubleSelf-holding0.56φ8Lead Wire 300㎜

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Unit for manifold mounted Number of Ports 2-port valve
Mounting Orientation Manifold base Specifications Standard Switching Type 2-position exhaust
Voltage DC24V Pipe Port Type One-Touch Pipe Manual Switch(Ø) 80
Plumbing Direct piping Driving Type Pilot-operated Spool Seal Type Standard
Pressure Rating(MPa) 0.2 to 0.7 Pilot Air Supply Internal

Frequently Asked Questions (FAQ)

Question: Can the number of connected manifolds be increased?
Answer: Conventionally, increasing manifolds was difficult or impossible for the user, but the iB-ZERO enables easy manifold increase on the user's part. Some users buy the product individually and assemble it into manifolds.
Question: What are the advantages of all-resin integral molding?
Answer: Integral molding realizes short lead times by reducing production time. Furthermore, selection of joints and mufflers is not required because they are built-in, and use is possible upon purchase after installing tubes and wiring.