1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Flash (Part Number)

Point Flash
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 713.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A LED lamp which illumines narrow or deep places.
[Features]
· Uses a bright LED light on the tip of hose that can be bent freely and can be easily operated with a single-action switch.
· The hose tip keeps the shape to which it is freely bent and it illumines deep into its hole.
· Easy-to-hold grip with one hand.
· A magnet is attached to its body side and has good workability.
[Applications]
· For pinpoint lights in outdoors or dark places.
· For inspections of hard to reach places in the engine room, etc., for checking the machining dust or burr when opening holes.
· To check the cracks on pipes.

 
Part Number
PF-M
PF-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension L
(mm)
Full Length
(mm)

฿ 2,187.00

POINTFLASH 1 Piece(s) 16 Day(s) 190287

฿ 713.19

POINTFLASH 1 Piece(s) Same day 120217

Loading...

  1. 1

Basic Information

Shape Spot Type IP (Dust & Water Proof) No IP Specifications With Main Body Side Magnet
Accessory Size AA Batteries, 2 pcs.