1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Index Bolts Simple Finish (Part Number)

Index Bolts Simple Finish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Simple shape that does not require much space.
· Only for use in situations that do not require a high degree of precision.
· Operating temperature range: from -30 to +80°C, and up to +250°C on types with rings.

 
Part Number
22120.0704
22120.0705
22120.0706
22120.0708
22120.0710
22120.0714
22120.0715
22120.0716
22120.0718
22120.0723
22120.0724
22120.0725
22120.0726
22120.0728
22120.0743
22120.0744
22120.0745
22120.0746
22120.0748
22120.0763
22120.0764
22120.0765
22120.0766
22120.0768
22120.0773
22120.0774
22120.0775
22120.0776
22120.0778
22120.0783
22120.0784
22120.0785
22120.0786
22120.0788
22120.0793
22120.0794
22120.0795
22120.0796
22120.0798
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Tip Outer Dia. d
(Ø)
Mounting Method Body Material Length L
(mm)
Main Body Surface Treatment Tip Length
(mm)
Nominal Screw Diameter Specifications

฿ 25.72

RHL BOLT 1 Piece(s) Quote 10--OthersSteel-Zinc Plating-M6-

฿ 79.05

RHL BOLT 1 Piece(s) Quote 10--OthersSteel-Zinc Plating-M8-

฿ 157.15

RHL BOLT 1 Piece(s) Quote 10--OthersSteel-Zinc Plating-M10-

฿ 190.06

RHL BOLT 1 Piece(s) Quote 10--OthersSteel-Zinc Plating-M12-

฿ 199.68

RHL BOLT 1 Piece(s) Quote 10--OthersSteel-Zinc Plating-M16-

฿ 53.34

RHL BOLT 1 Piece(s) Quote 10--OthersStainless Steel---M6-

฿ 105.72

RHL BOLT 1 Piece(s) Quote 10--OthersStainless Steel---M8-

฿ 131.43

RHL BOLT 1 Piece(s) Quote 10--OthersStainless Steel---M10-

฿ 163.81

RHL BOLT 1 Piece(s) Quote 10--OthersStainless Steel---M12-

฿ 448.11

RHL BOLT 1 Piece(s) Quote 10With Ring3Screw-InSteel34Zinc Plating3.5-With ring, without hold mechanism

฿ 462.07

RHL BOLT 1 Piece(s) Quote 10With Ring4Screw-InSteel34.5Zinc Plating4-With ring, without hold mechanism

฿ 479.75

RHL BOLT 1 Piece(s) Quote 10With Ring5Screw-InSteel45Zinc Plating5-With ring, without hold mechanism

฿ 504.04

RHL BOLT 1 Piece(s) Quote 10With Ring6Screw-InSteel57.5Zinc Plating6-With ring, without hold mechanism

฿ 540.71

RHL BOLT 1 Piece(s) Quote 10With Ring8Screw-InSteel71Zinc Plating8-With ring, without hold mechanism

฿ 449.98

RHL BOLT 1 Piece(s) Quote 10Standard knob3Screw-InSteel30Zinc Plating3.5-With knob, without hold mechanism

฿ 465.16

RHL BOLT 1 Piece(s) Quote 10Standard knob4Screw-InSteel30.5Zinc Plating4-With knob, without hold mechanism

฿ 507.08

RHL BOLT 1 Piece(s) Quote 10Standard knob5Screw-InSteel40Zinc Plating5-With knob, without hold mechanism

฿ 535.70

RHL BOLT 1 Piece(s) Quote 10Standard knob6Screw-InSteel49Zinc Plating6-With knob, without hold mechanism

฿ 619.94

RHL BOLT 1 Piece(s) Quote 10Standard knob8Screw-InSteel59Zinc Plating8-With knob, without hold mechanism

฿ 451.82

RHL BOLT 1 Piece(s) Quote 10Standard knob3Screw-InSteel32.5Zinc Plating3.5-With knob and hold mechanism

฿ 468.82

RHL BOLT 1 Piece(s) Quote 10Standard knob4Screw-InSteel33Zinc Plating4-With knob and hold mechanism

฿ 511.41

RHL BOLT 1 Piece(s) Quote 10Standard knob5Screw-InSteel43.5Zinc Plating5-With knob and hold mechanism

฿ 539.94

RHL BOLT 1 Piece(s) Quote 10Standard knob6Screw-InSteel52Zinc Plating6-With knob and hold mechanism

฿ 617.83

RHL BOLT 1 Piece(s) Quote 10Standard knob8Screw-InSteel63.5Zinc Plating8-With knob and hold mechanism

฿ 465.04

RHL BOLT 1 Piece(s) Quote 10With Ring3Screw-InStainless Steel34-3.5-With ring, without hold mechanism

฿ 476.04

RHL BOLT 1 Piece(s) Quote 10With Ring4Screw-InStainless Steel34.5-4-With ring, without hold mechanism

฿ 496.62

RHL BOLT 1 Piece(s) Quote 10With Ring5Screw-InStainless Steel45-5-With ring, without hold mechanism

฿ 537.92

RHL BOLT 1 Piece(s) Quote 10With Ring6Screw-InStainless Steel57.5-6-With ring, without hold mechanism

฿ 570.17

RHL BOLT 1 Piece(s) Quote 10With Ring8Screw-InStainless Steel71-8-With ring, without hold mechanism

฿ 465.71

RHL BOLT 1 Piece(s) Quote 10Standard knob3Screw-InStainless Steel30-3.5-With knob, without hold mechanism

฿ 479.06

RHL BOLT 1 Piece(s) Quote 10Standard knob4Screw-InStainless Steel30.5-4-With knob, without hold mechanism

฿ 536.68

RHL BOLT 1 Piece(s) Quote 10Standard knob5Screw-InStainless Steel40-5-With knob, without hold mechanism

฿ 570.13

RHL BOLT 1 Piece(s) Quote 10Standard knob6Screw-InStainless Steel49-6-With knob, without hold mechanism

฿ 653.93

RHL BOLT 1 Piece(s) Quote 10Standard knob8Screw-InStainless Steel59-8-With knob, without hold mechanism

฿ 469.95

RHL BOLT 1 Piece(s) Quote 10Standard knob3Screw-InStainless Steel32.5-3.5-With knob and hold mechanism

฿ 482.69

RHL BOLT 1 Piece(s) Quote 10Standard knob4Screw-InStainless Steel33-4-With knob and hold mechanism

฿ 540.31

RHL BOLT 1 Piece(s) Quote 10Standard knob5Screw-InStainless Steel43.5-5-With knob and hold mechanism

฿ 572.54

RHL BOLT 1 Piece(s) Quote 10Standard knob6Screw-InStainless Steel52-6-With knob and hold mechanism

฿ 653.93

RHL BOLT 1 Piece(s) Quote 10Standard knob8Screw-InStainless Steel63.5-8-With knob and hold mechanism

Loading...

  1. 1