(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new M3GB1/2/M4GB1 to 3R-(D) series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Part Number |
---|
4GB119R-00-7 |
4GB119R-00-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB129R-00-7 |
4GB129R-00-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB139R-00-7 |
4GB139R-00-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB149R-00-7 |
4GB149R-00-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB219R-00-7 |
4GB219R-00-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB229R-00-7 |
4GB229R-00-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB239R-00-7 |
4GB239R-00-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB319R-00-7 |
4GB319R-00-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GB329R-00-7 |
4GB329R-00-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | Connection Diameter | Electrical Wiring Connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / DC5V / DC3V | 20 to 40 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 40 to 80 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 40 to 80 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 40 to 80 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 40 to 80 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 40 to 80 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 40 to 80 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 63 to 100 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 63 to 100 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 63 to 100 | For single valve unit to be equipped to the base | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | 63 to 100 | For single valve unit to be equipped to the base | E0 / E00 / E0N / E01 / E1 / E01J / E2 / E02 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Oil-Free | Pipe Port Type | No port specified |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?