(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The new M3/4GA1/2/3R-(D) series have inherited the legacy 3G/4G series concept and evolved it further.
[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector
Part Number |
---|
3GA119R-C4-7 |
3GA119R-C4-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA119R-C4-7 |
4GA119R-C4-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA119R-C6-7 |
4GA119R-C6-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA119R-C6G-7 |
4GA119R-C6G-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA119R-M5-7 |
4GA119R-M5-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA129R-C4-7 |
4GA129R-C4-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA129R-C6-7 |
4GA129R-C6-[E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA229R-C8-7 |
4GA229R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA239R-C8-7 |
4GA239R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA319R-08-7 |
4GA319R-08-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA319R-C6-7 |
4GA319R-C6-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
4GA319R-C8-7 |
4GA319R-C8-[B,BN,E00,E01J,E01,E02J,E02,E03J,E03,E0N,E0,E1,E2N,E2,E3,E20,E21J,E21,E22J,E22,E23J,E23]-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Electrical Wiring Connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 3-port valve | Single | 2-position Normally Closed | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ4 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 3-port valve | Single | 2-position Normally Closed | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ4 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ4 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ4 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 18 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ6 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 18 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ6 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | - | One-Touch Couplings | - | 20 to 40 | φ6 | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | - | One-Touch Couplings | - | 20 to 40 | φ6 | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | M | M5 | 20 to 40 | - | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / DC5V / DC3V | M | M5 | 20 to 40 | - | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ4 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ4 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ6 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / DC5V / DC3V | One-Touch Couplings | - | 20 to 40 | φ6 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | φ8 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | φ8 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | φ8 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 40 to 80 | φ8 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | 1/4 | 63 to 100 | - | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | Rc | 1/4 | 63 to 100 | - | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | φ6 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | φ6 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | φ8 | Grommet Lead Wire | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Single | 2-position exhaust | Self-reset(differential pressure return) | DC12V / DC24V / AC100V / AC200V / DC5V / DC3V | One-Touch Couplings | - | 63 to 100 | φ8 | E0 / E00 / E0N / E1 / E01 / E01J / E02 / E2 / E02J / E2N / E3 / E03 / E03J / E20 / E21 / E21J / E22 / E22J / E23 / E23J / B / BN |
Loading...
Type | Electromagnetic Valve | Application | Single Item Valve (For Base Mounted) | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Standard / Oil-Free | Plumbing | Direct piping | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal |
How can we improve?
How can we improve?