(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)
Part Number |
---|
TK-130C |
TK-150C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Dia. D (Ø) | Wheel Width W (mm) | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TOUYOUSTEAL | 1 Piece(s) | Quote | 177 | 80.01~140.00 | 140 | 130 | 42 | 4518772004899 | 394-9851 | ||
฿ 100.00 | TOUYOUSTEAL | 1 Piece(s) | Quote | 198 | 140.01~220.00 | 161 | 150 | 45 | 4518772004905 | 394-9869 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch Longitudinal direction(mm) | 100(112) | Mounting Hole Pitch Transverse Direction(mm) | 56(53) | Plate Length A(mm) | 138 |
Plate Width B(mm) | 92 | Mounting Seat A×B(mm) | 138×92 | Mounting Pitch X×Y(mm) | 100~112×53~56 |
Mounting Hole Diameter P(mm) | 11 | Metal fittings surface treatment | Bright chromate plating finish |
How can we improve?
How can we improve?