1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hakko Oil Resistant Rubber Hose (Part Number)

Hakko Oil Resistant Rubber Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,464.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
• Hose offers superior oil resistance and is weatherproof.
• Can work with cut products.

[Application]
• For general oil transfer (diesel, kerosene, heavy oil, lubricating oil).

Usage

●For general oil delivery.(diesel, kerosene, heavy oil, lubricant oil, etc.)

Specification

●Length(m):10
●Working Pressure(MPa):1.0
●Working Temperature Range: -30 to 100°C

Materials

●Oil Resistant NBR Compounded Rubber
Part Number
NL6-5
NL6-10
NL8-5
NL8-10
NL9-10
NL12-5
NL12-10
NL15-5
NL15-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Length
(m)
JAN code Ordering Code Mass
(kg)

฿ 1,464.28

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 12 Day(s) 6.31454562111604240380-26390.9

฿ 2,861.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 1 Day(s) 6.314104562111604257380-26211.8

฿ 1,510.17

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 12 Day(s) 7.91654562111604264380-26551.1

฿ 3,047.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 1 Day(s) 7.916104562111604271380-26472.2

฿ 3,806.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 1 Day(s) 9.517.5104562111604295380-26632.4

฿ 2,905.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 12.72354562111604301380-26042.1

฿ 5,640.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 12 Day(s) 12.723104562111604318380-25914.2

฿ 3,516.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 10 Day(s) 15.926.554562111604325390-41722.6

฿ 6,829.00

RESINS/ DUCTS/ FLEXIBLE HOSES 1 Piece(s) 1 Day(s) 15.926.5104562111604332380-26125.1

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Oil Cutting Service Usage Presence Properties Weather Resistance / Oil Resistance
Hose Material Oil Resistant NBR Compound Rubber Joint Mount No Color Tone Black
Operating Temperature Range(°C) -30::100 Operating Pressure(MPa) 1 Quantity(Coil) 1