1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluororesin (FEP) Tube (Part Number)

Fluororesin (FEP) Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 607.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fluororesin (FEP) Tube
These Air tubes offer excellent chemical resistance, making them perfect for fields involving chemicals, food, medicine, or semiconductors. They come in a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 4, 6, 10 and 12
● Inner Diameter (mm.) : 2.5, 4, 7.5, 9 and 10
● Length (m.) : 1 to 20
● Applicable Fluid : Air, Water (with conditions ), Other Chemicals (with conditions)
● Operating Temperature Range (℃) : -65 to 200 (Non freezing)
● Material : Fluoro resin (FEP)
● Color : Clear
[Application]
This Fluoro resin Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.

Features

●Excellent in chemical resistance, optimum for chemistry, food, medical treatment, semiconductor and other fields.

Specification

●Color:Clear
●SPQ(roll):1
●Working Fluid: Air, Water(with conditions), Other Chemicals(with conditions)
●Working Vacuum Pressure: -100kPa
●Working Temperature Range: -65 to 200°C(without freezing)

Materials

●Fluorine Resin(FEP)
Part Number
SET0425-5-C
SET0425-20-C
SET0425-20-C-L1
SET0425-20-C-L2
SET0425-20-C-L3
SET0425-20-C-L4
SET0425-20-C-L5
SET0425-20-C-L6
SET0425-20-C-L7
SET0425-20-C-L8
SET0425-20-C-L9
SET0425-20-C-L10
SET0640-5-C
SET1075-5-C
SET1210-5-C
SET1210-20-C
SET1290-5-C
SET1290-20-C
SET1290-20-C-L1
SET1290-20-C-L2
SET1290-20-C-L3
SET1290-20-C-L4
SET1290-20-C-L5
SET1290-20-C-L6
SET1290-20-C-L7
SET1290-20-C-L8
SET1290-20-C-L9
SET1290-20-C-L10
SET1290-20-C-L11
SET1290-20-C-L12
SET1290-20-C-L13
SET1290-20-C-L14
SET1290-20-C-L15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Operating Pressure Range (when using air)
(MPa)
Length M
(m)
Ordering Code Operating Vacuum Level
(kPa)
Mass
(g)

฿ 607.37

NIHONPISCO 1 Piece(s) 3 Day(s) No4~42.5~314-65(No Freezing)~2000~1.65442-7963-100kPa90

฿ 2,019.65

NIHONPISCO 1 Piece(s) 5 Day(s) Presence4~42.5~314-65(No Freezing)~2000~1.620406-5964-100kPa360

฿ 619.35

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.61--100 kPa18

฿ 644.13

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.62--100 kPa36

฿ 656.52

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.63--100 kPa54

฿ 668.90

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.64--100 kPa72

฿ 681.29

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.65--100 kPa90

฿ 743.23

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.66--100 kPa108

฿ 805.16

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.67--100 kPa126

฿ 867.10

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.68--100 kPa144

฿ 929.03

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.69--100 kPa162

฿ 1,016.86

TUBE 1 Piece(s) 3 Day(s) Presence4~42.5~314-65 (No freezing)~ 2000~1.610--100 kPa180

฿ 1,089.20

NIHONPISCO 1 Piece(s) Same day No6~64~414-65(No Freezing)~2000~1.65442-7971-100kPa180

฿ 2,341.97

PISCO 1 Piece(s) Same day No10~107.5~840-65(No Freezing)~2000~15442-7998-100kPa390

฿ 2,212.64

NIHONPISCO 1 Piece(s) 3 Day(s) No12~1510~1067-65(No Freezing)~2000~0.75442-8013-100kPa380

฿ 7,312.43

NIHONPISCO 1 Piece(s) 23 Day(s) No12~1510~1067-65(No Freezing)~2000~0.720406-6014-100kPa1520

฿ 3,436.99

NIHONPISCO 1 Piece(s) 3 Day(s) No12~159~947-65(No Freezing)~2000~15442-8021-100kPa560

฿ 10,859.00

NIHONPISCO 1 Piece(s) 3 Day(s) Presence12~159~947-65(No Freezing)~2000~120406-6022-100kPa2240

฿ 3,363.87

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~11--100 kPa112

฿ 4,036.65

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~12--100 kPa224

฿ 4,205.03

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~13--100 kPa336

฿ 4,373.03

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~14--100 kPa448

฿ 4,541.42

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~15--100 kPa560

฿ 4,709.42

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~16--100 kPa672

฿ 4,877.81

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~17--100 kPa784

฿ 5,045.81

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~18--100 kPa896

฿ 5,214.19

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~19--100 kPa1008

฿ 5,382.19

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~110--100 kPa1120

฿ 5,817.73

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~111--100 kPa1232

฿ 6,342.39

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~112--100 kPa1344

฿ 6,866.43

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~113--100 kPa1456

฿ 7,390.48

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~114--100 kPa1568

฿ 7,914.53

TUBE 1 Piece(s) 3 Day(s) Presence12~159~947-65 (No freezing)~ 2000~115--100 kPa1680

Loading...

  1. 1
 

Basic Information

Type Straight Material Fluororesin Applicable Fluid Water / Air / Chemical
Operating Environment Standard / Corrosion Resistant / Heat resistant / Weather Resistance / Chemical Resistance Color Clear Number of Core(Core) 1
Material, Fluororesin FEP Quantity 1 Usage Condition Details Some conditions apply if the working fluid is water or chemical