1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Machined) Wheel Diameter 50 mm (Part Number)

Wheel Conveyor (Machined) Wheel Diameter 50 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,763.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· High strength type with a load capacity per wheel of 100 kg.
· Suitable for transporting wood etc.
· ø50 large diameter wheel allows for smooth transport.

Usage
· For transporting heavy objects such as molds.

Part Number
TW-5013K-P75-1800L
TW-5013K-P75-2000L
TW-5013K-P75-2400L
TW-5013K-P75-3000L
TW-5013K-P100-1800L
TW-5013K-P100-2000L
TW-5013K-P100-2400L
TW-5013K-P100-3000L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 7,159.00

TAO1 1 Piece(s) 40 Day(s) 751800461-117911.05

฿ 7,963.00

TAO1 1 Piece(s) 40 Day(s) 752000461-118712.12

฿ 9,569.00

TAO1 1 Piece(s) 40 Day(s) 752400461-119514.74

฿ 11,945.00

TAO1 1 Piece(s) 40 Day(s) 753000461-120918.42

฿ 5,763.00

TAO1 1 Piece(s) 40 Day(s) 1001800461-11369.71

฿ 6,425.00

TAO1 1 Piece(s) 40 Day(s) 1002000461-114410.79

฿ 7,685.00

TAO1 1 Piece(s) 40 Day(s) 1002400461-115212.95

฿ 9,639.00

TAO1 1 Piece(s) 40 Day(s) 1003000461-116116.19

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel material Steel Wheel width(mm) 13
Wheel load capacity (per wheel)(kgf) 100 Wheel diameter(mm) 50 Type Wheel conveyor body
Application Heavy Load Wheel Surface Treatment No Frame Shape Outside Bending Type
Frame Material Steel (SPHC) Frame Surface Treatment No Specifications Standard
Qty. 1