1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Conveyor (Machined) Wheel Diameter 30 mm (Part Number)

Wheel Conveyor (Machined) Wheel Diameter 30 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,949.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· High strength type with a load capacity per wheel of 160 kg.
· P35 is suitable for direct transport of box pallets.

Usage
· For transporting heavy objects such as molds.

Part Number
TW-3050KL-P35-1000L
TW-3050KL-P35-2000L
TW-3050KL-P35-3000L
TW-3050KL-P50-1000L
TW-3050KL-P50-2000L
TW-3050KL-P50-3000L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Machine Length
(mm)
Ordering Code Mass
(kg)

฿ 9,258.00

TAO1 1 Piece(s) 40 Day(s) 351000461-09549.6

฿ 17,289.00

TAO1 1 Piece(s) 40 Day(s) 352000461-096219.4

฿ 23,645.00

TAO1 1 Piece(s) 40 Day(s) 353000461-097129.0

฿ 6,949.00

TAO1 1 Piece(s) 40 Day(s) 501000461-09897.8

฿ 12,713.00

TAO1 1 Piece(s) 40 Day(s) 502000461-099715.6

฿ 17,465.00

TAO1 1 Piece(s) 40 Day(s) 503000461-100423.3

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel material Steel Wheel width(mm) 50
Wheel load capacity (per wheel)(kgf) 160 Wheel diameter(mm) 30 Type Wheel conveyor body
Application Heavy Load Wheel Surface Treatment No Frame Shape Inward-curved Type
Frame Material Steel (SPHC) Frame Surface Treatment No Specifications Standard
Qty. 1