1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Load Caster (Rubber Wheels), Independent (Part Number)

Heavy Load Caster (Rubber Wheels), Independent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster that employs a special moisture-resistant urethane material and that features excellent water resistance and durability.
· Includes a fixed/swivel switchable type swivel lock function that can be locked in four positions at 90 degrees and 180 degrees.

Part Number
TP6650-MIRBBTG
TP6650-MIRBBTGTLB
TP6660-MIRBBTG
TP6660-MIRBBTGTLB
TP6680-MIRTG
TP6680-MIRTGTLB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Ordering Code Mass
(kg)

฿ 1,871.75

SAMSONG 1 Piece(s) 8 Day(s) 165No147127767-21872.18

฿ 2,022.86

SAMSONG 1 Piece(s) 6 Day(s) 165With Rotation Stopper147127767-21952.41

฿ 1,988.58

SAMSONG 1 Piece(s) 8 Day(s) 187No176152767-22252.38

฿ 2,150.48

SAMSONG 1 Piece(s) 5 Day(s) 187With Rotation Stopper176152767-22332.62

฿ 2,458.42

SAMSONG 1 Piece(s) 5 Day(s) 241No216203767-22682.68

฿ 100.00

SAMSONG 1 Piece(s) Quote 241With Rotation Stopper216203767-22762.93

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Wheel Material PP Wheel Rubber
Wheel Characteristics Abrasion Resistance Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 76(92) Mounting Hole Pitch Transverse Direction(mm) 67(76) Mounting Seat A×B(mm) 114×102
Wheel Width(mm) 50 Load Category Medium Load Mounting Hole Diameter P(mm) 10
The treatment of Metal fittings surface Trivalent Zinc Plating Ordering Unit(piece) 1