1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster For High Load Weight Use (Moisture-Resistant Urethane Wheels), Independent (Part Number)

Caster For High Load Weight Use (Moisture-Resistant Urethane Wheels), Independent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster that employs a special moisture-resistant urethane material and that features excellent water resistance and durability.
· Includes a fixed/swivel switchable type swivel lock function that can be locked in four positions at 90 degrees and 180 degrees.

Part Number
TP6650-PCITG
TP6650-PCITGTLB
TP6660-PCITG
TP6660-PCITGTLB
TP6680-PCITG
TP6680-PCITGTLB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Ordering Code Mass
(kg)

฿ 100.00

SAMSONG 1 Piece(s) Quote 165No333127767-22092.97

฿ 100.00

SAMSONG 1 Piece(s) Quote 165With Rotation Stopper333127767-22173.22

฿ 2,589.21

SAMSONG 1 Piece(s) 5 Day(s) 187No353152767-22413.38

฿ 2,751.12

SAMSONG 1 Piece(s) 5 Day(s) 187With Rotation Stopper353152767-22503.61

฿ 3,416.77

SAMSONG 1 Piece(s) 8 Day(s) 241No392203767-22844.90

฿ 3,551.12

SAMSONG 1 Piece(s) 6 Day(s) 241With Rotation Stopper392203767-22925.12

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 320.01~485.00 Wheel Material Moisture Resistant Urethane
Wheel Characteristics Oil Resistance Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 76(92) Mounting Hole Pitch Transverse Direction(mm) 67(76) Mounting Seat A×B(mm) 114×102
Wheel Width(mm) 50 Load Category Heavy Load Mounting Hole Diameter P(mm) 10
The treatment of Metal fittings surface Trivalent Zinc Plating Ordering Unit(piece) 1