(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with excellent tolerance high strength caster with excellent tolerance for heavy loads.
Caster Type | Plate Type Universal | Mounting Height H(mm) | 78 | Load Range(daN) | 220.01~320.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Allowable Load(daN) | 294 | Wheel Material | MC Nylon |
Wheel Characteristics | Abrasion Resistance / Oil Resistance | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch Longitudinal direction(mm) | 55(65) | Mounting Hole Pitch Transverse Direction(mm) | 55(65) | Mounting Seat A×B(mm) | 82×82 |
Wheel Dia. D(Ø) | 50 | Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 9.5 | The treatment of Metal fittings surface | Black Zinc Plated Finish | Ordering Unit(piece) | 1 |
Ordering Code | 763-0344 | Mass(kg) | 0.58 |
How can we improve?
How can we improve?