(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses (SUS304) stainless steel hardware and features the superior corrosion resistance and water resistance of a nylon wheel.
· Since the swivel part includes dust-proof and waterproof seals, the product can be used for long periods of time even in severe environments.
Part Number |
---|
TP5130R-NYL-SUS |
TP5140R-NYL-SUS |
TP5150R-NYL-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SAMSONG | 1 Piece(s) | Quote | 104 | 108 | 76 | 763-0174 | 0.35 | ||
฿ 836.00 | SAMSONG | 1 Piece(s) | 6 Day(s) | 129 | 132 | 102 | 763-0204 | 0.4 | ||
฿ 1,205.86 | SAMSONG | 1 Piece(s) | 6 Day(s) | 156 | 132 | 127 | 763-0239 | 0.6 |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Nylon | Wheel Characteristics | Oil Resistance | Fitting Material | Stainless Steel |
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 76 | Mounting Hole Pitch Transverse Direction(mm) | 45 |
Mounting Seat A×B(mm) | 95×64 | Wheel Width(mm) | 32 | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 8 | The treatment of Metal fittings surface | Electrolytic Polishing | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?