1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Rail SYT-D Shape (Part Number)

Slide Rail SYT-D Shape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The SYT shape uses an integrated track base and is a thin and compact slide table. Available in two types: tap type and counterbore hole type (D shape). Choose the model that suits your usage environment. The SYTS shape is a corrosion-resistant model, and all configuration parts are made from stainless steel.
· High accuracy (in order to provide sufficient slideway performance, the table and head mounting surfaces are precision finished. As a result, the unit produces high accuracy linear movement.)
· Low friction (the non-circulation system has low friction resistance, enabling extremely stable operation at speeds ranging from low to high.)
· High rigidity
· Compact (the slideway demonstrates high load capacity and high durability, and is also designed to have a small form factor.)
· No adjustment needed (assembled for optimal precision and preloading, so no cumbersome adjustments are required. Can be used as is.)
· Mounting is simple (there are standardized mounting holes in the table and head, so simply mounting these components with a bolt provides high precision linear movement.)

 
Part Number
SYT1025-D
SYT1035-D
SYT1045-D
SYT1055-D
SYT1065-D
SYT1075-D
SYT1085-D
SYT2035-D
SYT2050-D
SYT2065-D
SYT2080-D
SYT2095-D
SYT2110-D
SYT2125-D
SYT3055-D
SYT3080-D
SYT3105-D
SYT3130-D
SYT3155-D
SYT3180-D
SYT3205-D
SYTS1025-D
SYTS1035-D
SYTS1045-D
SYTS1055-D
SYTS1065-D
SYTS1075-D
SYTS1085-D
SYTS2035-D
SYTS2050-D
SYTS2065-D
SYTS2080-D
SYTS2095-D
SYTS2110-D
SYTS2125-D
SYTS3055-D
SYTS3080-D
SYTS3105-D
SYTS3130-D
SYTS3155-D
SYTS3180-D
SYTS3205-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Size Table overall length L
(mm)
Max. Stroke ST
(mm)
Assembly height A
(mm)
Table width B1
(mm)
Basic Load Rating C
(N)
Basic Load Rating Co
(N)
Material

฿ 7,852.34

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications12512820464476Iron

฿ 8,633.29

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications13518820805952Iron

฿ 10,037.79

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications145258209591190Iron

฿ 11,351.83

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications1553282011001420Iron

฿ 12,430.69

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications1654082012401660Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications1754582015102140Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications1855082016502380Iron

฿ 7,726.91

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications23518123010901170Iron

฿ 9,194.73

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications25030123015101750Iron

฿ 10,884.46

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications26540123019002340Iron

฿ 12,226.85

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications28050123026203510Iron

฿ 13,851.47

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications29560123029504100Iron

฿ 15,133.54

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications211070123032804680Iron

฿ 16,632.72

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications212580123035905270Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications35530164034903890Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications38045164052306490Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications310560164060307780Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications3130751640756010300Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications3155901640900012900Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications318010516401030015500Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications320513016401100016800Iron

฿ 10,884.46

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications12512820464476Stainless Steel

฿ 11,975.98

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications13518820805952Stainless Steel

฿ 13,945.54

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications145258209591190Stainless Steel

฿ 15,789.06

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications1553282011001420Stainless Steel

฿ 17,306.93

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications1654082012401660Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications1754582015102140Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications1855082016502380Stainless Steel

฿ 10,727.68

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications23518123010901170Stainless Steel

฿ 17,400.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications25030123015101750Stainless Steel

฿ 15,133.54

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications26540123019002340Stainless Steel

฿ 17,009.03

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications28050123026203510Stainless Steel

฿ 19,292.17

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications29560123029504100Stainless Steel

฿ 21,088.65

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications211070123032804680Stainless Steel

฿ 23,183.64

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications212580123035905270Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications35530164034903890Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications38045164052306490Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications310560164060307780Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications3130751640756010300Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications3155901640900012900Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications318010516401030015500Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications320513016401100016800Stainless Steel

Loading...

  1. 1

Basic Information

Mounting Type Counterbored Holes Mounting