1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Rail NYT Shape (Part Number)

Slide Rail NYT Shape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features ]
· The NYT shape uses an integrated track base with a stud roller system, and is a thin and compact slide table.
· Available in two types: tap type and counterbore hole type (D shape). Choose the model that suits your usage environment. The NYTS shape is a corrosion-resistant model, all structural parts except for the R retainer are made from stainless steel.
· High accuracy (in order to provide sufficient slideway performance, the table and head mounting surfaces are precision finished. As a result, the unit produces high accuracy linear movement.)
· Low friction (the non-circulation system has low friction resistance, enabling extremely stable operation at speeds ranging from low to high.)
· High rigidity
· Compact (the slideway demonstrates high load capacity and high durability, and is also designed to have a small form factor.)
· No adjustment needed (assembled for optimal precision and preloading, so no cumbersome adjustments are required. Can be used as is.)
· Mounting is simple (there are standardized mounting holes in the table and head, so simply mounting these components with a bolt provides high precision linear movement.)

 
Part Number
NYT2035
NYT2050
NYT2065
NYT2080
NYT2095
NYT2110
NYT2125
NYT3055
NYT3080
NYT3105
NYT3130
NYT3155
NYT3180
NYT3205
NYTS2035
NYTS2050
NYTS2065
NYTS2080
NYTS2095
NYTS2110
NYTS2125
NYTS3055
NYTS3080
NYTS3105
NYTS3130
NYTS3155
NYTS3180
NYTS3205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Size Table overall length L
(mm)
Max. Stroke ST
(mm)
Assembly height A
(mm)
Table width B1
(mm)
Basic Load Rating C
(N)
Basic Load Rating Co
(N)
Material

฿ 15,967.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications23518123013601520Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications25030123023303050Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications26540123031904580Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications28050123039906110Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications29560123047407630Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications211070123054609160Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications2125801230616010600Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications35530164061508060Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications380451640844012100Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications31056016401050016100Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications31307516401440024200Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications31559016401630028200Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications318010516401810032200Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Standard Specifications320513016401980036300Iron

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications23518123013601520Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications25030123023303050Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications26540123031904580Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications28050123039906110Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications29560123047407630Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications211070123054609160Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications2125801230616010600Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications35530164061508060Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications380451640844012100Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications31056016401050016100Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications31307516401440024200Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications31559016401630028200Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications318010516401810032200Stainless Steel

฿ 100.00

NBE CROSS ROLLER TABLE 1 Piece(s) Quote Corrosion Resistance Specifications320513016401980036300Stainless Steel

Loading...

  1. 1