(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· Ultra small article transporting conveyor with mini-wheel ø9 mm, staggered pitch 6.25 mm.
· Aluminum frame horizontal dovetail groove
· Conveyor is a snap-in structure.
· Wheel unit set to the full width of the conveyor without clearance.
Usage
· Distribution shoot of small item sorter.
· Small product assembly and case packing - inspection line.
· For tethers between heads of conveyors.
Part Number |
---|
MP09-100106 |
MP09-100110 |
MP09-100116 |
MP09-200106 |
MP09-200110 |
MP09-200116 |
MP09-300106 |
MP09-300110 |
MP09-300116 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Machine Length (mm) | Machine Width (mm) | Effective Width (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,775.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 600 | 130 | 90 | 465-7845 | 1.6 | ||
฿ 10,962.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 1000 | 130 | 90 | 465-7853 | 2.8 | ||
฿ 16,046.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 1600 | 130 | 90 | 465-7861 | 4.3 | ||
฿ 11,820.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 600 | 235 | 195 | 465-7870 | 2.7 | ||
฿ 17,625.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 1000 | 235 | 195 | 465-7888 | 4.1 | ||
฿ 26,580.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 1600 | 235 | 195 | 465-7896 | 6.2 | ||
฿ 15,152.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 600 | 340 | 300 | 465-7900 | 3.5 | ||
฿ 23,713.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 1000 | 340 | 300 | 465-7918 | 5.0 | ||
฿ 35,930.00 | MSZ1 | 1 Piece(s) | 40 Day(s) | 1600 | 340 | 300 | 465-7926 | 8.1 |
Loading...
Conveyance Type | Zigzag | Wheel material | POM White Duracon | Wheel width(mm) | 10 |
---|---|---|---|---|---|
Wheel load capacity (per wheel)(kgf) | 1 | Wheel diameter(mm) | 9 | Pitch(mm) | 12.5 |
Type | Wheel conveyor body | Application | For transporting small items | Wheel Surface Treatment | No |
Frame Shape | With The Aluminum Extrusion Horizontal Dovetail Groove | Frame Material | Aluminum | Frame Surface Treatment | No |
Specifications | Standard | Qty. | 1 | Pitch Details(mm) | 12.5 (6.25-Pitch Staggered) |
How can we improve?
How can we improve?