1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mame U Bolt (Part Number)

MIZUMOTO-MM

Stainless Steel Mame U Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product can be purchased in single unit increments.

Product Description

[Features]
 ● Smaller size than conventional stainless steel U bolts.


[Application]
 ● Fixing bracket for use on walls, floors, and earth.

Part Number
B-2068
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 76.00

MIZUMOTO-MM 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 3 Screw Length L (mm) 21 Material SUS304
Surface Treatment No Thread Type Metric coarse Tip Shape Flat End
Sales Unit Low Quantity (can be purchased from one) Application Standard T(mm) 13
W(mm) 8.5 D(mm) 2.5 Working Load(kN) 0.15
JAN code 4982970420681 Ordering Code 361-0993