1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Plug Duster Gun (Built-in Air Flow Regulation) (Part Number)

Black Plug Duster Gun (Built-in Air Flow Regulation)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 730.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Produces strong air for blowing away metal chips.
• Replaceable nozzle.

[Application]
• For dusty work at general manufacturing plants and food factories.

Part Number
WT66S-0P
WT66S-1P
WT66S-2P
WT66S-3P
WT66S-5P
WT66S-GP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound Nozzle Dia.
(Ø)
Length
(mm)
Nozzle Length
(mm)
Mass
(g)

฿ 730.86

WATABE CORPORATION 1 Piece(s) 10 Day(s) 319630146

฿ 790.79

WATABE CORPORATION 1 Piece(s) 10 Day(s) 2275100154

฿ 1,270.38

WATABE CORPORATION 1 Piece(s) 10 Day(s) 2375200163

฿ 1,234.81

WATABE CORPORATION 1 Piece(s) 10 Day(s) 2475300175

฿ 1,962.86

WATABE CORPORATION 1 Piece(s) 12 Day(s) 2675500196

฿ 1,248.95

WATABE CORPORATION 1 Piece(s) 10 Day(s) 220530141

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Features Standard Max. Operating Pressure(MPa) 1
Specifications Installed Type Pin Nozzle Mounting Port G1/8 Air Mounting Port G1/4
Quantity 1