1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Low-Noise Caster Swivel (Part Number)

Industrial Low-Noise Caster Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,160.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Quiet type.
· Uses a gray wheel that does not easily stain floors.

 
Part Number
RJ2F-150NWR-G
RJ2F-150NWRS-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail) JAN code Ordering Code

฿ 1,180.42

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 19 Day(s) No4562182576958380-3317

฿ 1,160.68

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 19 Day(s) With Rotation Stopper4562182576972380-3325

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 190 Load Range(daN) 80.01~140.00
Allowable Load(daN) 120 Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Plate Length(mm) 102
Plate Width(mm) 102 Wheel Dia. D(Ø) 150 Wheel Width(mm) 34
Load Category Medium Load Combination of Slotted Hole Pitch 75-80×75-80 Wheel Bearings Presence