1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic Rotation Vacuum Pump, Direct Connect Type (Magnetic Coupling Type) (Part Number)

ULVACKIKO

Hydraulic Rotation Vacuum Pump, Direct Connect Type (Magnetic Coupling Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60,590.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· By adopting a magnetic coupling structure, this pump does not leak from shaft seals and offers long work life.

[Applications]
· Equipment for scientific experiments, analysis instruments, and laser devices.
· Backing for vacuum exhaust devices and electronic microscopes.
· Semiconductor manufacturing equipment, sputter machines, vacuum deposition devices.
· Vacuum drying equipment, freeze-drying equipment.
· Leak detector.

 
Part Number
GHD-031A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60,590.60

ULVACKIKO 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC Single Phase
Voltage (V) 100 / 120 Operating Environment Standard Additional Function No
Exhaust Velocity 50/60 Hz(L/min) 30/36 Ultimate Pressure(Pa) 0.67 Intake Diameter KF-16
Dimensions(mm) 120×288.5×163 Quantity 1 Ordering Code 444-3268
Specifications With thermal protection/TUV and cTUVus certification Mass(g) 9300

Please check the type/dimensions/specifications of the part GHD-031A in the Hydraulic Rotation Vacuum Pump, Direct Connect Type (Magnetic Coupling Type) series.