1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Stage (Support Type) (Part Number)

PRECISE POSITIONING STAGE

Long Stage (Support Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,018.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight, slim, long stroke

 
Part Number
XLSR-100SF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,018.03

PRECISE POSITIONING STAGE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Max. Load Capacity 3kg(30N) Feeding Method Rack & Pinion Travel Guide Dovetail Slide
Type Z-Axis Stages Through Hole (Table Center Hole) No Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 20.1~25 Feed Knob Position Holoaxial side Clamp No
Z-Axis Stage Surface Vertical Table materials Aluminum Alloy Table surface finishes Satin black anodize
Load Capacity(N) 14.7 Table size (length) L(mm) 42 Table size (width) W(mm) 25
Table size (thickness) H(mm) 25 Stroke(Z Distance)(mm) ±40 The straightness of a table(μm) 30
Table parallelism(μm) 30

Please check the type/dimensions/specifications of the part XLSR-100SF in the Long Stage (Support Type) series.