(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A slide unit entirely made of resin ideal for applications that cannot be handled with metal units
Part Number |
---|
SK-60B |
SK-60C |
SK-60R |
SK-60Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications |
---|---|---|---|---|---|---|---|
฿ 10,786.93 | PRECISE POSITIONING STAGE | 1 Piece(s) | 9 Day(s) | 10 | Black | ||
฿ 10,786.93 | PRECISE POSITIONING STAGE | 1 Piece(s) | 9 Day(s) | 10 | Clear | ||
฿ 10,786.93 | PRECISE POSITIONING STAGE | 1 Piece(s) | 9 Day(s) | 10 | Red | ||
฿ 10,786.93 | PRECISE POSITIONING STAGE | 1 Piece(s) | 9 Day(s) | 10 | Yellow |
Loading...
Load Capacity (Range Selectable)(N) | 100.1~ | Feeding Method | Handle | Table Material | All resin |
---|---|---|---|---|---|
Table Surface Treatment | No | Travel Guide | Dovetail Slide | Product Category | Main Body |
Type | X-Axis Stages | Allowable Load [N](kgf) | 19.6 | Stage Surface(mm) | 40 ×60 |
Travel Distance(mm) | ±21 | Details of Material | Acrylic, Polycarbonate, Polyacetal |
How can we improve?
How can we improve?