1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cure Mat C

Cure Mat C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,096.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Natural material palm fiber is used for an environmentally friendly product.
· Mesh has a twining construction, with excellent permeability
· Lightweight, easy to handle mat.

Applications
· For slopes to prevent scouring, and protect against suck out.
· Soft ground reclamation, excellent for filling in.
· For ground drainage treatment.
· Filter for preventing run-off of sediment.

Part Number
QM10110
QM20110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Ordering Code Mass
(kg)

฿ 3,096.77

AOIKAGAKU 1 Piece(s) 10 Day(s) 10483-56546.5

฿ 5,806.45

AOIKAGAKU 1 Piece(s) 10 Day(s) 20483-566211.0

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Building Auxiliary Material Types Sheet for Civil Engineering Length(m) 10
Width(mm) 1000 Material Palm Fiber Color Green
Qty. 1