(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Feature
· Lightweight and easy to handle, with easy installation.
· High recovery and excellent chemical-resistance.
· Unique foam construction, for excellent cushioning.
Applications
· For concrete pavement / structure joints.
· For caulking material backup.
· For joins where oil-resistance is required.
· For cushion material.
Type_2 | Building auxiliary materials | Building Auxiliary Material Types | Joint Filler | Length × width(mm) | 1000×1000 |
---|---|---|---|---|---|
Material | Polyethylene Resin Foam | Expansion Ratio(times) | 30 | Shape | Sheet Shaped |
Qty. | 1 |
Please check the type/dimensions/specifications of the part ST110 in the Safetite series.
Part Number |
---|
ST120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thickness (mm) | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|
฿ 1,199.00 | 1 Piece(s) | 90 Day(s) | 20 | 483-5689 | 0.6 |
How can we improve?
How can we improve?