(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Unlimited linear action due to ball circulation.
● As well as allowing the balls to circulate, the slot of the outer ring functions as a lubrication.
● DIN standard part.
● Precision slide parts such as in precision equipment.
Part Number |
---|
KH0824 |
KH1228 |
KH1630 |
KH2030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 580.14 | INA LINEAR BALL BEARING | 1 Piece(s) | 6 Day(s) | 8 | 24 | 15 | 4560120820439 | 219-7375 | 12 | ||
฿ 427.46 | INA LINEAR BALL BEARING | 1 Piece(s) | 6 Day(s) | 12 | 28 | 19 | 4560120820453 | 219-7391 | 18.5 | ||
฿ 568.75 | INA LINEAR BALL BEARING | 1 Piece(s) | Same day | 16 | 30 | 24 | 4560120820477 | 219-7413 | 27.5 | ||
฿ 785.62 | INA LINEAR BALL BEARING | 1 Piece(s) | 5 Day(s) | 20 | 30 | 28 | 4560120820484 | 219-7421 | 32.5 |
Loading...
Type | Straight | Outer Cylinder Material | Iron | Outer Cylinder Surface Treatment | No Surface Treatment |
---|---|---|---|---|---|
Lubrication Type | Lubricant Application | Accuracy | Standard Grade | Ball Recirculating Type | Single |
Motion | Linear Motion | Types | Standard | Length | Standard |
Quantity(piece) | 1 |
How can we improve?
How can we improve?