(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Includes a waterproof and weather-resistant seal.
[Applications]
● Use for mounting corrugated sheets.
Part Number |
---|
10102404 |
10102405 |
10102408 |
10102409 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Color | Specifications | JAN code | Ordering Code | Mass (g/bag) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,027.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 25 | Clear | For iron base | 4962123024041 | 418-4513 | 362 | ||
฿ 1,015.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 25 | Bronze | For iron base | 4962123024058 | 418-4521 | 362 | ||
฿ 685.94 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 35 | Clear | For wood base | 4962123024089 | 418-4530 | 349 | ||
฿ 685.94 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 35 | Bronze | For wood base | 4962123024096 | 418-4548 | 349 |
Loading...
Type | Screw for corrugated sheet | Thread Nominal (M) | 5 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Surface Treatment (Details) | No | Mounting Hole Shape | No |
Sales Unit | Box/package | The Number of each bag(piece) | 50 |
How can we improve?
How can we improve?