1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Exseal Urethane Washer (Standard)【20 Pieces Per Package】 (Part Number)

Exseal Urethane Washer (Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 201.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Urethane gel flexibility, fasten even brittle items without damage or breakage.
· Excellent anti-vibration and shock absorption
· Transparent type and so can be used without standing-out.

[Usage]
· Mountings for harddisks, fan motors etc,
· Glass / acrylic etc. screw buffer.

Part Number
NO.3-80-1
NO.4-80-1SALE
NO.5-80-1
NO.6-80-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipI.D. d
(mm)
Call diameter (M) O.D.
(mm)
JAN code Ordering Code

฿ 201.00

EXSEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) 3.5384514851005788435-0171

฿ 243.00

฿ 147.11

EXSEAL 1 Pack(s)

20 Pieces Per Package

Same day 4.54104514851005795435-0189

฿ 296.15

EXSEAL 1 Pack(s)

20 Pieces Per Package

12 Day(s) 5.55124514851005801435-0197

฿ 383.28

EXSEAL 1 Pack(s)

20 Pieces Per Package

1 Day(s) 6.56134514851005818435-0201

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Thickness t(mm) 1 Sales Unit Box/package
Material, Resin Urethane Elastomer Surface Treatment (Details) No The Number of each bag(piece) 20
Mass / Bag(g) 20