1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Hose Joint (Free Fixtures) (Part Number)

Urethane Hose Joint (Free Fixtures)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 353.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Joint for urethane hoses. ·Swivel fitting type.

Part Number
UJT65
UJT85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
JAN code Ordering Code Mass
(g)

฿ 353.33

HAKKOU 1 Piece(s) 12 Day(s) 6.5104562111601829395-458755

฿ 546.91

HAKKOU 1 Piece(s) 12 Day(s) 8.512.54562111601836395-459575

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Applicable Fluid Water / Air / Oil
Connection Thread Nominal 1/4 Hose Connection Type Nut Connection Thread Type G
Connection Type Female Thread Shape Straight Quantity(piece) 1