1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Set Collar (Plated) (Part Number)

Set Collar (Plated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Simple mounting.

[Applications]
· Used for fixing bearing, sprockets, etc. in position.

Part Number
SET-10W
SET-12W
SET-14W
SET-15W
SET-16W
SET-18W
SET-20W
SET-22W
SET-25W
SET-30W
SET-35W
SET-38W
SET-40W
SET-42W
SET-45W
SET-50W
SET-55W
SET-60W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. O.D. Total width Set Screw JAN code Ordering Code Mass
(g)

฿ 79.29

SETCOLLAR 1 Piece(s) 8 Day(s) 102010M5×84571314456280365-046418

฿ 96.55

EVO1 1 Piece(s) 6 Day(s) 122212M6×84571314456297365-047225

฿ 108.24

EVO1 1 Piece(s) 5 Day(s) 142512M6×84571314456310365-048132

฿ 181.54

EVO1 1 Piece(s) 9 Day(s) 152512M6×84571314456327365-049930

฿ 125.52

EVO1 1 Piece(s) 6 Day(s) 162812M6×84571314456334365-050239

฿ 134.15

SETCOLLAR 1 Piece(s) 9 Day(s) 183214M6×84571314456341365-051160

฿ 138.74

SETCOLLAR 1 Piece(s) 9 Day(s) 203214M6×84571314456358365-052954

฿ 164.65

EVO1 1 Piece(s) 6 Day(s) 223614M6X104571314456365365-053770

฿ 187.00

EVO1 1 Piece(s) 6 Day(s) 254016M8X104571314456389365-055396

฿ 238.32

SETCOLLAR 1 Piece(s) 6 Day(s) 304516M8X104571314456419365-0570111

฿ 332.84

EVO1 1 Piece(s) 6 Day(s) 355616M8X124571314456433365-0596188

฿ 396.35

EVO1 1 Piece(s) 6 Day(s) 385616M8X124571314456440365-0600167

฿ 533.33

EVO1 1 Piece(s) 60 Day(s) 406318M10X164571314456457365-0618263

฿ 526.44

EVO1 1 Piece(s) 6 Day(s) 426318M10X164571314456464365-0626245

฿ 557.94

EVO1 1 Piece(s) 5 Day(s) 457018M10X164571314456471365-0634319

฿ 615.87

EVO1 1 Piece(s) 5 Day(s) 508018M10X164571314456495365-0651433

฿ 784.57

EVO1 1 Piece(s) 6 Day(s) 558018M10X164571314456501365-0669374

฿ 885.17

SETCOLLAR 1 Piece(s) 6 Day(s) 609020M10X164571314456518365-0677555

Loading...

  1. 1

Basic Information

Fastening Method Set Screw Specifications Standard Material Rolled Steel for General Machine Structure
Surface Treatment Applied or Not Surface Treatment Thickness Standard type Side Hole Machining No
Surface Treatment Zinc Plating Ordering Unit(piece) 1