(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· Excellent abrasion and corrosion resistance with superior rigidity· Lubricant can be supplied to the sliding surface via a grease nipple on the body.[Applications]· Various transport machinery parts· Various manufacturing machinery parts· FA equipment.·Packaging machinery parts·Textile machinery parts·Agricultural machinery parts· Robot parts.
Part Number |
---|
PHS18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.19 | TRC RODEND | 1 Piece(s) | 1 Day(s) | [M18] M18×1.50 | 18 | Right Screw | 26 | 15 | 46 | 71 | 94 | 1 | 4989999347647 | 280-7653 | 320 |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connecting Thread Shape | Female Thread | Ball Material | High carbon chromium bearing steel | Lace Material | Special Copper Alloy Self-lubricating Synthetic Resin |
Operating Temperature Range(°C) | -50::230 | Lubrication Method | Lubrication |
Please check the type/dimensions/specifications of the part PHS18 in the TRUSCO Rod End Lubricated Type Female Thread series.
Part Number |
---|
PHS12 |
PHS14 |
PHS16 |
PHS20 |
PHS22 |
PHS5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 547.49 | 1 Piece(s) | 12 Day(s) | [M12] M12×1.75 | 12 | Right Screw | 13.4 | 13 | 32 | 50 | 66 | 1 | 4989999347616 | 280-7629 | 100 | |||
฿ 648.47 | 1 Piece(s) | 1 Day(s) | [M14] M14×2.00 | 14 | Right Screw | 17 | 16 | 36 | 57 | 75 | 1 | 4989999347623 | 280-7637 | 160 | |||
฿ 815.97 | 1 Piece(s) | 12 Day(s) | [M16] M16×2.00 | 16 | Right Screw | 21.6 | 15 | 42 | 64 | 85 | 1 | 4989999347630 | 280-7645 | 220 | |||
฿ 1,163.07 | 1 Piece(s) | 1 Day(s) | [M20] M20 × 1.50 | 20 | Right Screw | 31.4 | 14 | 50 | 77 | 102 | 1 | 4989999347654 | 280-7661 | 420 | |||
฿ 1,388.63 | 1 Piece(s) | 1 Day(s) | [M22] M22 × 1.50 | 22 | Right Screw | 38 | 15 | 54 | 84 | 111 | 1 | 4989999347661 | 280-7670 | 540 | |||
฿ 746.34 | 1 Pack(s) | 2 Pieces Per Package | Same day | [M5] M5×0.80 | 5 | Right Screw | 3.25 | 13 | 18 | 27 | 36 | 2 | 4989999347579 | 280-7581 | 16 |
How can we improve?
How can we improve?