1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Rod End Lubricated Type Female Thread【1-2 Pieces Per Package】 (PHS5)

RODEND

TRUSCO Rod End Lubricated Type Female Thread (PHS5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number
PHS5 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 746.34

฿ 405.11

RODEND 1 Pack(s)

2 Pieces Per Package

Same day [M5] M5×0.805Right Screw3.251318273624989999347579280-758116

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part PHS5 in the TRUSCO Rod End Lubricated Type Female Thread series.

Products with similar specification

Part Number
PHS16
PHS18
PHS20
PHS6
PHS8
PHSL10
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 815.97

1 Piece(s) 12 Day(s) [M16] M16×2.0016Right Screw21.61542648514989999347630280-7645220

฿ 947.19

1 Piece(s) 1 Day(s) [M18] M18×1.5018Right Screw261546719414989999347647280-7653320

฿ 1,163.07

1 Piece(s) 1 Day(s) [M20] M20 × 1.5020Right Screw31.414507710214989999347654280-7661420

฿ 766.99

1 Pack(s)

2 Pieces Per Package

1 Day(s) [M6] M6×1.006Right Screw4.31320304024989999347586280-759922

฿ 960.19

1 Pack(s)

2 Pieces Per Package

Same day [M8] M8×1.258Right Screw7.21424364824989999347593280-760247

฿ 925.42

1 Pack(s)

2 Pieces Per Package

1 Day(s) [M10] M10×1.5010Left Screw101328435724989999347708277-481077