1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO rod end oil free female screw【1-2 Pieces Per Package】 (Part Number)

TRUSCO rod end oil free female screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 410.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An oil free type rod end with a self-lubricating plastic liner bonded to the surface of the raceway for the ball.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Features

●An oil-free type which adheres the synthetic resin which is excellent in self lubrication to the ball lace section.

Usage

●For various transport machine parts.  
●For various machine tool parts.  
●For FA Equipment.

Specification

●Oil Free Unit. 
●Working Temperature Range: -30 to 150°C
●Internal Thread Type (right handed screw)

Materials

●Main Body: Steel 
●Lace: Special Copper Alloy Self-lubricating Synthetic Resin
●Ball: High carbon chromium bearing steel
Part Number
CHS5
CHS6
CHS8
CHS10
CHS12
CHS14
CHS16
CHS18
CHS20
CHS22
CHSL5
CHSL6
CHSL8
CHSL10
CHSL12
CHSL14
CHSL16
CHSL18
CHSL20
CHSL22
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

฿ 594.00

RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M5] M5×0.805Right Screw61318273624989999347975277-467416

฿ 603.00

RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M6] M6×1.006Right Screw7.651320304024989999347982277-468222

฿ 678.00

RODEND 1 Pack(s)

2 Pieces Per Package

10 Day(s) [M8] M8×1.258Right Screw12.91424364824989999347999277-469147

฿ 727.00

RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M10] M10×1.5010Right Screw181328435724989999318005277-470477

฿ 410.00

RODEND 1 Piece(s) 1 Day(s) [M12] M12×1.7512Right Screw241332506614989999318012277-4712100

฿ 499.00

RODEND 1 Piece(s) 1 Day(s) [M14] M14×2.0014Right Screw311636577514989999318029277-4721160

฿ 712.00

RODEND 1 Piece(s) 1 Day(s) [M16] M16×2.0016Right Screw391542648514989999318036277-4739220

฿ 1,141.91

TRC RODEND 1 Piece(s) 1 Day(s) [M18] M18×1.5018Right Screw47.51546719414989999318043277-4747320

฿ 1,340.25

TRC RODEND 1 Piece(s) 1 Day(s) [M20] M20 × 1.5020Right Screw5714507710214989999318050277-4755420

฿ 1,513.80

TRC RODEND 1 Piece(s) 1 Day(s) [M22] M22 × 1.5022Right Screw6815548411114989999318067277-4763540

฿ 825.04

TRC RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M5] M5×0.805Left Screw61318273624989999318074280-721116

฿ 837.14

TRC RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M6] M6×1.006Left Screw7.651320304024989999318081280-722022

฿ 990.00

RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M8] M8×1.258Left Screw12.91424364824989999318098280-723847

฿ 998.59

TRC RODEND 1 Pack(s)

2 Pieces Per Package

1 Day(s) [M10] M10×1.5010Left Screw181328435724989999318104280-724677

฿ 590.42

TRC RODEND 1 Piece(s) 1 Day(s) [M12] M12×1.7512Left Screw241332506614989999318111280-7254100

฿ 708.94

TRC RODEND 1 Piece(s) 1 Day(s) [M14] M14×2.0014Left Screw311636577514989999318128280-7262160

฿ 980.45

TRC RODEND 1 Piece(s) 1 Day(s) [M16] M16×2.0016Left Screw391542648514989999318135280-7271220

฿ 1,141.91

TRC RODEND 1 Piece(s) 1 Day(s) [M18] M18×1.5018Left Screw47.51546719414989999318142280-7289320

฿ 1,340.25

TRC RODEND 1 Piece(s) 1 Day(s) [M20] M20 × 1.5020Left Screw5714507710214989999318159280-7297420

฿ 1,513.80

TRC RODEND 1 Piece(s) 1 Day(s) [M22] M22 × 1.5022Left Screw6815548411114989999318166280-7301540

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -30::150 Lubrication Method Oil-Free