(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● For use with C channel steel. Has a 5° angle so that external threads can be used in parallel with the target material.
● Trivalent chromate products have a low impact on the environment.
Part Number |
---|
B550012 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Surface Treatment (Detailed) | Nominal of Thread (inch) | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.00 | WASHER | 1 Pack(s) | 16 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 14 | 25 | 12 | 2/4.5 | Bright Chromate Plating | 1/2 | 16 | 4989999069952 | 160-9131 | 208 |
Loading...
Material | Steel | Type | Tapered Washers | Type (Application) | Flat Washer |
---|---|---|---|---|---|
Sales Unit | Box/package | Material Steel | SS400 |
Please check the type/dimensions/specifications of the part B550012 in the Tapered Washer series.
Part Number |
---|
B550006 |
B550008 |
B550010 |
B550014 |
B550016 |
B550020 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Surface Treatment (Detailed) | Nominal of Thread (inch) | Quantity (50 pcs./pkg.) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.00 | 1 Pack(s) | 18 Pieces Per Package | 12 Day(s) | Bright Chromate Plating | 7 | 22 | 6 | 2/4.5 | Bright Chromate Plating | 1/4 | 18 | 4989999069921 | 160-9106 | 234 | ||
฿ 154.00 | 1 Pack(s) | 18 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 9 | 22 | 8 | 2/4.5 | Bright Chromate Plating | 5/16 | 18 | 4989999069938 | 160-9114 | 203.4 | ||
฿ 153.00 | 1 Pack(s) | 19 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 11 | 22 | 10 | 2/4.5 | Bright Chromate Plating | 3/8 | 19 | 4989999069945 | 160-9122 | 201.4 | ||
฿ 153.00 | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 15.5 | 31 | 14 | 3/6 | Bright Chromate Plating | - | 8 | 4989999069969 | 160-9149 | 216 | ||
฿ 153.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | Bright Chromate Plating | 17.5 | 31 | 16 | 3/6 | Bright Chromate Plating | 5/8 | 10 | 4989999069976 | 160-9157 | 250 | ||
฿ 154.00 | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | Bright Chromate Plating | 22 | 39 | 20 | 3/6 | Bright Chromate Plating | 3/4 | 6 | 4989999069983 | 160-9165 | 222 |
How can we improve?
How can we improve?