1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Washer【3-19 Pieces Per Package】 (B550006)

WASHER

Tapered Washer (B550006)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● For use with C channel steel. Has a 5° angle so that external threads can be used in parallel with the target material.
● Trivalent chromate products have a low impact on the environment.

Specification

●SPQ(bag):10

Materials

●Carbon Steel for Standard Structures(equivalent to SS400)
Part Number
B550006
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Surface Treatment (Detailed) Nominal of Thread (inch) Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 154.00

WASHER 1 Pack(s)

18 Pieces Per Package

12 Day(s) Bright Chromate Plating72262/4.5Bright Chromate Plating1/4184989999069921160-9106234

Loading...

  1. 1

Basic Information

Material Steel Type Tapered Washers Type (Application) Flat Washer
Sales Unit Box/package Material Steel SS400

Please check the type/dimensions/specifications of the part B550006 in the Tapered Washer series.

Products with similar specification

Part Number
B550008
B550010
B550012
B550014
B550016
B550020
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Surface Treatment (Detailed) Nominal of Thread (inch) Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

฿ 154.00

1 Pack(s)

18 Pieces Per Package

1 Day(s) Bright Chromate Plating92282/4.5Bright Chromate Plating5/16184989999069938160-9114203.4

฿ 153.00

1 Pack(s)

19 Pieces Per Package

1 Day(s) Bright Chromate Plating1122102/4.5Bright Chromate Plating3/8194989999069945160-9122201.4

฿ 153.00

1 Pack(s)

16 Pieces Per Package

1 Day(s) Bright Chromate Plating1425122/4.5Bright Chromate Plating1/2164989999069952160-9131208

฿ 153.00

1 Pack(s)

8 Pieces Per Package

1 Day(s) Bright Chromate Plating15.531143/6Bright Chromate Plating-84989999069969160-9149216

฿ 153.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) Bright Chromate Plating17.531163/6Bright Chromate Plating5/8104989999069976160-9157250

฿ 154.00

1 Pack(s)

6 Pieces Per Package

1 Day(s) Bright Chromate Plating2239203/6Bright Chromate Plating3/464989999069983160-9165222