1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-amplifying Nozzle for Air Duster (Part Number)

Air-amplifying Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 920.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
• Manage work locations by nozzle color in plant or factory.
Sucks air from the atmosphere; obtains approximately 4 times as much air amount.
Stands up to rust due to the anodized aluminum finish.

Part Number
TD18BNL-B
TD18BNL-R
TD18BNL-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN code Ordering Code

฿ 920.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) Blue4989999389715768-5033

฿ 920.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) Red4989999389722768-5041

฿ 920.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) Yellow4989999389739768-5050

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Standard Features Air Amplified
Connecting Port Type of Nozzle Male thread Nozzle Length(mm) 75 Nozzle Dia.(mm) 16
Nozzle Mounting Port G1/8 Qty. 1 Mass(g) 54