(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Can be used in a variety of applications such as on external walls and roofs, and metal siding for insulation works. High torque withstanding hex, boasting powerful cutting power through thick sheet metal with ease.
Part Number |
---|
HJB16 |
HJB19 |
HJB25 |
HJB35 |
HJB45 |
HJB50 |
HJC19 |
HJC25 |
HJC35 |
HJC45 |
HJC50 |
HJC60 |
HJC65 |
HJC70 |
SHJB19 |
SHJB35 |
SHJC60 |
SHJC70 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length L (mm) | Material | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.00 ฿ 149.10 | DRILL SPRING | 1 Pack(s) | 42 Pieces Per Package | Same day | 5 | 16 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 42(1 pkg) | 4989999076165 | 174-9331 | 148.86(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 39 Pieces Per Package | 10 Day(s) | 5 | 19 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 39(1 pkg) | 4989999076172 | 174-9340 | 147.45(1 pkg) | ||
฿ 171.65 | DRILL SPRING | 1 Pack(s) | 34 Pieces Per Package | 1 Day(s) | 5 | 25 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 34(1 pkg) | 4989999076189 | 174-9358 | 148.06(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 26 Pieces Per Package | 12 Day(s) | 5 | 35 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 26(1 pkg) | 4989999076196 | 174-9366 | 139.52(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 22 Pieces Per Package | 1 Day(s) | 5 | 45 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 22(1 pkg) | 4989999076202 | 174-9374 | 137.04(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 21 Pieces Per Package | 1 Day(s) | 5 | 50 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 21(1 pkg) | 4989999076219 | 174-9382 | 144.24(1 pkg) | ||
฿ 171.65 | DRILL SPRING | 1 Pack(s) | 22 Pieces Per Package | Same day | 6 | 19 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 22(1 pkg) | 4989999076226 | 174-9391 | 139.68(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 19 Pieces Per Package | 12 Day(s) | 6 | 25 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 19(1 pkg) | 4989999076233 | 174-9404 | 138.39(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 16 Pieces Per Package | 1 Day(s) | 6 | 35 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 16(1 pkg) | 4989999076240 | 174-9412 | 143.24(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 13 Pieces Per Package | 1 Day(s) | 6 | 45 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 13(1 pkg) | 4989999076257 | 174-9421 | 137.05(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 6 | 50 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 12(1 pkg) | 4989999076264 | 174-9439 | 137.88(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 6 | 60 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 10(1 pkg) | 4989999076271 | 174-9447 | 129.40(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 6 | 65 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 9(1 pkg) | 4989999076288 | 174-9455 | 124.74(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 6 | 70 | [Steel] Aluminum killed steel (SWCH18A) | Bright Chromate Plating | 9(1 pkg) | 4989999076295 | 174-9463 | 131.31(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 19 Pieces Per Package | 1 Day(s) | 5 | 19 | Stainless Steel | No | 19(1 pkg) | 4989999076301 | 174-9471 | 72.84(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 5 | 35 | Stainless Steel | No | 14(1 pkg) | 4989999076318 | 174-9480 | 76.06(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 6 | 60 | Stainless Steel | No | 6(1 pkg) | 4989999076325 | 174-9498 | 82.20(1 pkg) | ||
฿ 216.00 | DRILL SPRING | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 6 | 70 | Stainless Steel | No | 5(1 pkg) | 4989999076332 | 174-9501 | 77.40(1 pkg) |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Hex |
---|---|---|---|---|---|
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard / Flanged |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?