1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Self tapping screw flexible reamer (plate lift prevention type)【11-43 Pieces Per Package】 (Part Number)

Self tapping screw flexible reamer (plate lift prevention type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● 2-wing tip opens unloaded hole in base material preventing float.
● When passing through steel wings provide sufficient external reach for superb tightening force.
● GIZA body (flexi) countersink reamer flex.
● Suitable for fastening into wood and steel.

Features

●Two tip propellers will open a blank hole in the base material and prevent floating of the board.
●Since the propeller will fly-off when penetrating through an iron frame, sufficient tightening power can be obtained.
●A reamer flexible that countersinks at grip (flexible) under the head.
●Board lifting prevention type.
●Suitable for fastening wood and iron frames.

Specification

●SPQ(bag):10
Part Number
BW28
BW32
BW37
BW40
BW45
BWB37
BWB45
BWB50
BWB60
BWB70
SBW28
SBW32
SBW45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm) Material Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 216.00

DRILL SPRING 1 Pack(s)

43 Pieces Per Package

1 Day(s) 428[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating43(1 pkg)4989999075465174-865390.27(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

40 Pieces Per Package

1 Day(s) 432[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating40(1 pkg)4989999075472174-866195.8(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

32 Pieces Per Package

1 Day(s) 437[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating32(1 pkg)4989999075489174-867089.96(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

30 Pieces Per Package

1 Day(s) 440[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating30(1 pkg)4989999075496174-868893(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

26 Pieces Per Package

1 Day(s) 445[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating26(1 pkg)4989999075502174-869688.82(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

25 Pieces Per Package

1 Day(s) 537[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating25(1 pkg)4989999075519174-8700101.25(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

23 Pieces Per Package

1 Day(s) 545[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating23(1 pkg)4989999075526174-8718109.74(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

18 Pieces Per Package

12 Day(s) 550[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating18(1 pkg)4989999075533174-872697.92(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

16 Pieces Per Package

1 Day(s) 560[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating16(1 pkg)4989999075540174-8734100.04(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

14 Pieces Per Package

1 Day(s) 570[Steel] Aluminum killed steel (SWCH18A)Bright Chromate Plating14(1 pkg)4989999075557174-8742102.1(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

20 Pieces Per Package

1 Day(s) 428Stainless SteelNo20(1 pkg)4989999075564174-862949(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

17 Pieces Per Package

1 Day(s) 432Stainless SteelNo17(1 pkg)4989999075571174-863746.57(1 pkg)

฿ 216.00

DRILL SPRING 1 Pack(s)

11 Pieces Per Package

1 Day(s) 445Stainless SteelNo11(1 pkg)4989999075588174-864543.76(1 pkg)

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Reamer
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package Application Standard