1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint plate (Part Number)

Joint plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● Can be used for frame and piping support, as well as other purposes, in combination with other products.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TKA40C
TKA40S
TKA90C
TKA90S
TKA140C
TKA140S
TKA-40B
TKA-90B
TKA-140B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 90.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 440SteelChrome Plating4989999282269283-115520

฿ 112.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 440Stainless Steel (SUS304)-4989999282238283-122818

฿ 113.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 890SteelChrome Plating4989999282276283-116343

฿ 143.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 890Stainless Steel (SUS304)-4989999282245283-123642

฿ 140.00

TRC JOINT METAL FITTING 1 Piece(s) 12 Day(s) 12140SteelChrome Plating4989999282283283-117169

฿ 182.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 12140Stainless Steel (SUS304)-4989999282252283-124465

฿ 105.64

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 440SteelBlack Paint4989999319989482-093220

฿ 133.39

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 890SteelBlack Paint4989999321135482-095943

฿ 169.93

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 12140SteelBlack Paint4989999319965482-091669

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Width(mm) 34 Hole Pitch(mm) 25
Quantity(piece) 1