(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Super soft type with superior workability.
● When separated, the residual pressure is released automatically to reduce backlash or unpleasant noise.
● Can be connected to general couplings. (With some exceptions)
● Special surface treatment to prevent tangling.
Part Number |
---|
TSRC710 |
TSRC720 |
TSRC730 |
TSRC8510 |
TSRC8520 |
TSRC8530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Length (m) | Connection joint | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,505.00 | TRC AIR HORSE | 1 Piece(s) | 1 Day(s) | 7 | 10 | 10 | Nut Type Plug 1/4, Socket TSRC-65SN | 4989999387353 | 309-4049 | 0.8 | ||
฿ 3,514.00 | TRC AIR HORSE | 1 Piece(s) | 12 Day(s) | 7 | 10 | 20 | Nut Type Plug 1/4, Socket TSRC-65SN | 4989999387360 | 309-4057 | 1.4 | ||
฿ 4,490.00 | TRC AIR HORSE | 1 Piece(s) | 1 Day(s) | 7 | 10 | 30 | Nut Type Plug 1/4, Socket TSRC-65SN | 4989999387377 | 309-4065 | 2 | ||
฿ 3,089.00 | TRC AIR HORSE | 1 Piece(s) | 1 Day(s) | 8.5 | 12.5 | 10 | Nut Type Plug 3/8, Socket TSRC-80SN | 4989999387384 | 309-4073 | 1.1 | ||
฿ 4,487.00 | TRC AIR HORSE | 1 Piece(s) | 1 Day(s) | 8.5 | 12.5 | 20 | Nut Type Plug 3/8, Socket TSRC-80SN | 4989999387391 | 309-4081 | 1.85 | ||
฿ 5,692.00 | TRC AIR HORSE | 1 Piece(s) | 1 Day(s) | 8.5 | 12.5 | 30 | Nut Type Plug 3/8, Socket TSRC-80SN | 4989999387407 | 309-4090 | 2.65 |
Loading...
Applicable Fluid / Usage | Air | Cutting Service Usage | No | Properties | Standard / Cold Resistance |
---|---|---|---|---|---|
Hose Material | PVC-based Elastomer | Mounting Metal Fittings | Both Sides | Color | Orange |
Ordering Unit(Coil) | 1 | Operating Temperature Range(℃) | -10~60 | Operating Pressure(MPa) | 1.5 |
How can we improve?
How can we improve?