1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Metal Fitting 24 Type L (Part Number)

Joint Metal Fitting 24 Type L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 150.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● Either when mounting equipment or after carrying out preliminary tacking, adjustments and fine-tuning are simple.
● Easily adjustable with just a single screwdriver.
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Features

●Easy and fine adjustment is possible even after temporarily attaching in advance when installing equipment.
●Extensible adjustments are possible with a single screwdriver.

Usage

●Connecting metal fitting. 
●Car parts mounting metal fitting.

Specification

●Board Thickness(mm):2
●W(mm):24
●L2(mm):50
●Hole Diameter(mm):6.5
●SPQ(piece):20
●Long Hole Diameter: 7 x 30mm

Materials

●Stainless Steel(SUS304)
Part Number
TK24L2SSALE
TK24L3SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
JAN code Ordering Code Mass
(g)

฿ 150.86

฿ 118.11

JOINT METAL FITTING 1 Piece(s) Same day 3604989999281866283-159743

฿ 206.00

฿ 142.12

JOINT METAL FITTING 1 Piece(s) Same day 41004989999281873283-160172

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Width(mm) 24 Length L2(mm) 50
Slotted Hole Diameter(mm) 7×30 Material Stainless Steel (SUS304) Quantity(piece) 1