1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Angle for Piping Support (Double-Hole: Set of Five)【5 Pieces Per Package】 (Part Number)

Multi-Angle for Piping Support (Double-Hole: Set of Five)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,764.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Press formed to provide high precision.
● Heavy-duty and aesthetic surface treatment is applied.
●, Welding is not required. Cut it to size on site and assemble with bolts.

Specification

●Thickness(mm):3.2
●Q'ty Per Set(piece):5
●SPQ(set):1
●Long Hole: 10 x 25mm
●Nail Hole: 4.5mm
●Double Hole Type

Materials

●Steel(SPHC) 
●Surface Treatment: Unichrome Plated Finishing
Part Number
TKLM-W180-S
TKLM-W180-USALE
TKLM-W240-S
TKLM-W240-USALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment JAN code Ordering Code Mass
(g)

฿ 18,864.34

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

10 Day(s) Stainless SteelNo4989999087642287-242116000 (1 Set)

฿ 3,764.00

฿ 2,597.16

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

Same day SteelBright chromate4989999087628287-240416000 (1 Set)

฿ 24,996.45

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

10 Day(s) Stainless SteelNo4989999087659287-243921000 (1 Set)

฿ 5,011.00

฿ 3,457.59

TRASCONAKAYAMA 1 Pack(s)

5 Pieces Per Package

Same day SteelBright chromate4989999087635287-241221000 (1 Set)

Loading...

  1. 1

Basic Information

Quantity(piece) 5 (1 Set)