(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Superior in oil resistance, pressure-resistance, and flexibility at low temperature (-5°C).
● Compatible with common coupling.
Part Number |
---|
TOP8.530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Full Length (m) | Connection joint | Thickness (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,469.00 | AIR BRAID HORSE(COUPLING) | 1 Piece(s) | 1 Day(s) | 12.5 | ~15 | 8.5 | ~9 | [Red] Red | 30 | TL200-85SN/85PN | 2 | 4989999351132 | 214-7459 | 2.22 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard / Pressure Resistance / Oil Resistance | Number of Core(Core) | 1 |
Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 1.5 |
Ordering Unit(Coil) | 1 |
Please check the type/dimensions/specifications of the part TOP8.530 in the Urethane Foam Braid Tube (with Coupling for Lock Type Tubing) series.
Part Number |
---|
TOP6.510NG |
TOP6.520 |
TOP6.520NG |
TOP6.530 |
TOP6.530NG |
TOP8.55 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Full Length (m) | Connection joint | Thickness (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,050.00 | 1 Piece(s) | 12 Day(s) | 10 | ~10 | 6.5 | ~7 | [Gray] Neogray | 10 | TL200-65SN/65PN | 1.75 | 4989999351156 | 214-7394 | 0.70 | ||
฿ 1,632.00 | 1 Piece(s) | 1 Day(s) | 10 | ~10 | 6.5 | ~7 | [Red] Red | 20 | TL200-65SN/65PN | 1.75 | 4989999401219 | 104-3111 | 1.25 | ||
฿ 1,632.00 | 1 Piece(s) | 1 Day(s) | 10 | ~10 | 6.5 | ~7 | [Gray] Neogray | 20 | TL200-65SN/65PN | 1.75 | 4989999351163 | 214-7408 | 1.25 | ||
฿ 2,279.00 | 1 Piece(s) | 1 Day(s) | 10 | ~10 | 6.5 | ~7 | [Red] Red | 30 | TL200-65SN/65PN | 1.75 | 4989999401226 | 104-3129 | 1.80 | ||
฿ 2,279.00 | 1 Piece(s) | 1 Day(s) | 10 | ~10 | 6.5 | ~7 | [Gray] Neogray | 30 | TL200-65SN/65PN | 1.75 | 4989999351170 | 214-7416 | 1.80 | ||
฿ 980.00 | 1 Piece(s) | Same day | 12.5 | ~15 | 8.5 | ~9 | [Red] Red | 5 | TL200-85SN/85PN | 2 | 4989999351095 | 214-7424 | 0.51 |
How can we improve?
How can we improve?