1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing)

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 673.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
● Superior in oil resistance, pressure-resistance, and flexibility at low temperature (-5°C).
● Compatible with common coupling.

Specification

●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(to be freeze free)
●Working Pressure: 1.5MPa
●Allowable Bending Radius:(room temperature) 60mm

Materials

●Polyurethane
Part Number
TOP6.55SALE
TOP6.55NGSALE
TOP6.510SALE
TOP6.510NG
TOP6.520
TOP6.520NG
TOP6.530
TOP6.530NG
TOP8.55SALE
TOP8.510SALE
TOP8.520
TOP8.530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Full Length
(m)
Connection joint Thickness
(mm)
JAN code Ordering Code Mass
(kg)

฿ 673.59

฿ 534.16

AIR BRAID HORSE(COUPLING) 1 Piece(s) Same day 10~106.5~7[Red] Red5TL200-65SN/65PN1.754989999351057104-30990.43

฿ 774.00

฿ 534.14

AIR BRAID HORSE(COUPLING) 1 Piece(s) Same day 10~106.5~7[Gray] Neogray5TL200-65SN/65PN1.754989999351149214-73860.43

฿ 1,050.00

฿ 724.19

AIR BRAID HORSE(COUPLING) 1 Piece(s) Same day 10~106.5~7[Red] Red10TL200-65SN/65PN1.754989999401202104-31020.70

฿ 1,050.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 12 Day(s) 10~106.5~7[Gray] Neogray10TL200-65SN/65PN1.754989999351156214-73940.70

฿ 1,632.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 10~106.5~7[Red] Red20TL200-65SN/65PN1.754989999401219104-31111.25

฿ 1,632.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 10~106.5~7[Gray] Neogray20TL200-65SN/65PN1.754989999351163214-74081.25

฿ 2,279.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 10~106.5~7[Red] Red30TL200-65SN/65PN1.754989999401226104-31291.80

฿ 2,279.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 10~106.5~7[Gray] Neogray30TL200-65SN/65PN1.754989999351170214-74161.80

฿ 980.00

฿ 676.10

AIR BRAID HORSE(COUPLING) 1 Piece(s) Same day 12.5~158.5~9[Red] Red5TL200-85SN/85PN24989999351095214-74240.51

฿ 1,486.00

฿ 1,025.19

AIR BRAID HORSE(COUPLING) 1 Piece(s) Same day 12.5~158.5~9[Red] Red10TL200-85SN/85PN24989999351101214-74320.85

฿ 2,480.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 12.5~158.5~9[Red] Red20TL200-85SN/85PN24989999351125214-74411.54

฿ 3,469.00

AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 12.5~158.5~9[Red] Red30TL200-85SN/85PN24989999351132214-74592.22

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Oil Resistance Number of Core(Core) 1
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 1.5
Ordering Unit(Coil) 1